IESNA:LM-63-2002
[TEST]P951095
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5B-835-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21247
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3141.9 3485.9 3789.7 4011.7 4054.7 3813.3 3531.7 3362.5 3338.9 3483.2
3768.9 4118.5 4502.7 5067.3 5551.4 5869.1 6224.2 6652.8 7156.4 7628
8028.9 8303.6 8241.1 8042.8 7458.8 6222.8 4659.5 3130.8 1792.2 1004.3
671.4 457.8 198.4 102.7 36.1 0 0
3141.9 3466.5 3777.2 3996.4 4046.4 3814.7 3533.1 3355.5 3326.4 3463.7
3738.4 4075.5 4450 4945.2 5483.5 5776.1 6132.6 6533.5 7044 7497.6
7895.7 8185.7 8135.7 7923.5 7417.2 6258.9 4784.3 3230.7 1824.1 993.2
672.8 473 199.8 116.5 43 6.9 0
3141.9 3469.3 3766.1 4002 4082.4 3904.9 3620.5 3413.8 3356.9 3447.1
3684.3 3971.4 4346 4763.5 5300.4 5615.2 5919 6281.1 6754.1 7185.5
7610 7850 7840.2 7554.5 7192.4 6257.5 4943.9 3338.9 1975.3 1193
821.2 603.4 398.1 253.9 156.7 61 0
3141.9 3436 3728.7 3964.5 4096.3 4013.1 3759.2 3527.6 3413.8 3449.9
3614.9 3867.4 4149 4462.5 4925.8 5333.6 5654.1 5995.3 6393.4 6856.7
7259 7611.4 7823.6 7808.3 7779.2 7840.2 7290.9 5981.4 3735.6 1772.8
1118.1 864.2 620.1 400.9 197 48.6 0
3141.9 3412.4 3680.1 3925.7 4096.3 4154.6 3990.9 3770.3 3587.2 3523.4
3599.7 3778.6 4007.5 4275.2 4541.6 4954.9 5434.9 5766.4 6192.3 6633.4
7107.8 7508.7 7816.7 8053.9 8153.7 8334.1 8575.4 7856.9 6056.4 3384.7
1319.2 610.4 412 259.4 130.4 16.6 0
3141.9 3387.5 3619.1 3857.7 4053.3 4194.8 4222.5 4096.3 3938.2 3806.4
3778.6 3856.3 4029.7 4217 4465.3 4720.5 5158.9 5735.9 6138.2 6462.8
6884.5 7396.4 7934.6 8414.5 8884.8 9420.2 10376 11380.3 11102.9 9507.6
6655.6 3247.3 1033.4 362 129 15.3 0
3141.9 3338.9 3537.3 3745.3 3943.7 4121.3 4280.8 4377.9 4389 4361.2
4341.8 4382 4477.8 4622 4812.1 5065.9 5386.4 5805.3 6332.4 6892.8
7443.5 8088.6 8859.8 9694.9 10649.3 11516.2 12552.4 14273.9 17077.4 18059.5
15562.6 10295.5 5337.8 2521.9 878.1 104 0
3141.9 3332 3508.1 3691.2 3889.6 4063 4243.3 4402.9 4506.9 4565.2
4629 4730.2 4863.4 5032.6 5271.2 5563.9 5901 6321.3 6811 7389.4
8034.5 8718.3 9493.7 10410.7 11331.7 12263.9 13275.2 14660.9 17217.5 19425.8
18012.3 12617.6 6759.6 2953.3 894.7 87.4 0
3141.9 3297.3 3444.3 3606.6 3766.1 3940.9 4117.1 4300.2 4488.9 4683.1
4863.4 5067.3 5328.1 5651.3 6099.4 6573.8 7094 7628 8223.1 8897.3
9565.9 10231.7 10910 11653.6 12458.1 13244.6 14043.6 15000.8 16428.2 17705.8
16940 13714.9 8601.8 3609.4 764.3 69.4 0
3141.9 3236.3 3338.9 3445.7 3560.8 3682.9 3814.7 3960.4 4125.4 4323.8
4577.6 4873.1 5207.4 5652.7 6242.2 6913.6 7603 8352.1 9173.3 10032
10904.5 11703.5 12459.5 13172.5 13799.5 14402.9 15104.8 15883 16841.6 16826.3
14920.3 11521.8 6469.7 1899 285.8 40.2 0
3141.9 3173.8 3216.8 3261.2 3307 3365.3 3433.2 3508.1 3594.1 3712
3867.4 4047.7 4273.9 4601.2 5059 5623.6 6268.6 6940 7618.3 8259.2
8844.6 9423 9998.7 10553.5 11046 11484.3 11929.6 12430.4 12795.2 11980.9
9789.2 6758.3 2677.2 549.3 151.2 49.9 0
3141.9 3144.7 3148.9 3161.3 3178 3191.9 3215.4 3239 3265.4 3304.2
3359.7 3418 3483.2 3601.1 3780 3989.5 4290.5 4653.9 5104.8 5588.9
6078.6 6562.7 7053.7 7512.9 7919.3 8281.4 8587.9 8891.7 8930.6 7949.8
6354.6 4391.8 1758.9 351 90.2 27.7 0
3141.9 3107.2 3086.4 3055.9 3022.6 2988 2942.2 2897.8 2834 2753.5
2667.5 2545.4 2434.5 2362.3 2345.7 2380.4 2524.6 2781.3 3108.6 3444.3
3742.6 3979.8 4187.8 4371 4506.9 4573.5 4505.5 4194.8 3541.4 2548.2
1561.9 817 310.7 81.8 18 0 0
3141.9 3046.2 2931.1 2802.1 2656.4 2473.3 2274.9 2053 1828.3 1631.3
1471.8 1342.8 1241.5 1169.4 1119.4 1070.9 1033.4 1023.7 1068.1 1190.2
1334.5 1428.8 1434.3 1352.5 1216.5 1030.7 836.5 632.5 442.5 269.1
158.1 92.9 49.9 16.6 4.2 0 0
3141.9 2971.3 2766 2527.4 2236.1 1935.1 1654.9 1435.7 1270.6 1130.5
1001.5 882.2 793.5 751.8 731 703.3 682.5 663.1 638.1 615.9
599.3 571.5 529.9 474.4 412 348.2 288.5 242.8 203.9 166.5
124.8 80.5 37.5 9.7 2.8 0 0
3141.9 2883.9 2582.9 2222.2 1857.4 1532.8 1313.6 1152.7 1004.3 880.8
803.2 757.4 718.6 683.9 650.6 618.7 586.8 547.9 504.9 467.5
441.1 414.8 389.8 355.1 324.6 287.1 255.2 221.9 184.5 144.3
95.7 56.9 26.4 9.7 2.8 0 0
3141.9 2836.7 2448.3 1996.1 1585.5 1320.6 1140.2 982.1 872.5 819.8
776.8 729.6 682.5 639.5 600.6 563.2 518.8 471.6 425.9 388.4
357.9 327.4 308 289.9 266.3 238.6 208.1 174.8 134.6 95.7
68 40.2 18 4.2 0 0 0
3141.9 2768.8 2298.5 1789.4 1413.5 1190.2 1016.8 907.2 853.1 810.1
767.1 713 660.3 609 557.6 506.3 455 407.8 370.4 341.2
319 299.6 280.2 253.9 227.5 202.5 173.4 142.9 115.1 91.6
68 44.4 15.3 0 0 0 0
3141.9 2727.2 2193.1 1659 1330.3 1120.8 965.5 898.9 858.7 814.3
767.1 713 654.7 593.7 534.1 475.8 424.5 385.6 357.9 330.1
305.2 278.8 256.6 234.4 212.2 185.9 156.7 127.6 105.4 83.2
59.6 36.1 8.3 0 0 0 0
3141.9 2689.7 2112.6 1585.5 1297 1091.7 957.1 910 864.2 818.4
772.7 719.9 663.1 602 541 486.9 442.5 399.5 362 327.4
298.2 266.3 241.4 217.8 191.4 158.1 126.2 105.4 86 63.8
43 20.8 4.2 0 0 0 0
3141.9 2691.1 2093.2 1566.1 1272 1073.7 959.9 921.1 883.6 837.8
790.7 740.7 689.4 632.5 572.9 516 467.5 423.1 385.6 349.6
312.1 273.3 241.4 212.2 180.3 144.3 109.6 91.6 73.5 55.5
36.1 16.6 2.8 0 0 0 0
3141.9 2721.6 2122.4 1585.5 1287.3 1083.4 964.1 925.2 889.2 843.4
797.6 749.1 696.4 640.9 582.6 524.3 471.6 427.2 396.7 363.4
317.7 278.8 244.1 213.6 177.6 142.9 109.6 91.6 72.1 54.1
36.1 16.6 4.2 0 0 0 0
